IESNA:LM-63-2002
[TEST]P949208
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4A-740-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 70 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]18952
TILT=NONE
104 -1 1 37 73 1 1 1 1 0
1 1 114
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
2606.1 2802.6 3013.6 3225.6 3388.1 3487.6 3548.1 3582.1 3619.6 3663.1
3719.1 3795.1 3897.6 4018.6 4165.6 4413.1 4787.1 5283.1 5895.6 6661.7
7665.7 8818.2 10045.2 11161.3 11835.8 11493.3 10807.8 9889.2 8785.7 7470.7
5807.1 4149.1 2715.6 1578.5 694.5 215 0
2606.1 2813.2 3050.7 3286 3459.5 3565 3614.9 3627.2 3635.3 3642.5
3654.1 3678.9 3724.3 3781.3 3875.2 4071.5 4415.6 4914.5 5564.5 6339.6
7267.8 8336.4 9569.2 10902.1 12238.4 12593.4 11840.3 10871.3 9853.8 8696.4
7075.8 5333.3 3711.9 2259.7 1056 336.5 0
2606.1 2823.9 3087.9 3346.3 3530.9 3642.3 3681.6 3672.3 3651.1 3621.9
3589.1 3562.6 3551.1 3544.1 3584.9 3729.9 4044.1 4545.9 5233.3 6017.3
6870 7854.7 9093.2 10642.8 12641.1 13693.5 12872.8 11853.3 10922.1 9922.2
8344.4 6517.7 4708.1 2940.9 1417.5 458 0
2606.1 2839 3124.7 3400.6 3594.6 3699.9 3717.7 3673 3603.6 3523.5
3439.7 3364.7 3307.5 3268.5 3297.7 3468.9 3850 4434.1 5184 6007.3
6871.7 7806 8903.3 10261.8 12168.1 13640.2 13077.1 11949.1 10964.9 9953
8458.3 6680.7 4910.7 3167.2 1610 565.4 0
2606.1 2854.1 3161.6 3454.9 3658.3 3757.3 3753.9 3673.6 3556.1 3425.1
3290.3 3166.9 3063.9 2992.9 3010.6 3207.9 3655.9 4322.3 5134.6 5997.3
6873.4 7757.2 8713.4 9881 11695.1 13586.8 13281.3 12044.8 11007.8 9983.7
8572.2 6843.7 5113.3 3393.6 1802.5 672.8 0
2606.1 2863.1 3181.6 3487.6 3696.9 3785.3 3754.9 3633.1 3466.7 3293.6
3130.6 2989.9 2879.5 2819.6 2890.2 3200.1 3792.9 4621.1 5613.3 6688
7763.4 8820.3 9896.6 11075.8 12825.7 14622.6 14597.6 13416.2 12234.2 10943.3
9318.7 7411.2 5541.9 3688.6 2044.9 794 0
2606.1 2872.1 3201.6 3520.3 3735.3 3813.3 3755.9 3592.6 3377.3 3162.1
2970.9 2812.9 2695.1 2646.3 2769.9 3192.3 3929.9 4919.9 6092.1 7378.4
8653.4 9883.4 11079.8 12270.5 13956.3 15658.4 15913.9 14787.6 13460.5 11902.8
10065.2 7978.7 5970.3 3983.6 2287.3 915.2 0
2606.1 2876.6 3213.7 3538 3752.5 3822.7 3745.9 3555.5 3312.2 3080.7
2885.3 2728.7 2617 2585 2755.6 3257.7 4088.9 5209.1 6567.4 8074.1
9571.7 11019.7 12434.3 13804.7 15599 17221.2 17429.3 16309.5 14770.3 12883.7
10755.8 8468.4 6227.6 4090.9 2348.2 920.4 0
2606.1 2881.1 3225.9 3555.6 3769.6 3832.1 3735.9 3518.3 3247.1 2999.3
2799.9 2644.6 2538.9 2523.6 2741.3 3323.1 4247.9 5498.3 7042.7 8769.7
10490.1 12155.8 13788.8 15338.9 17241.6 18784 18944.7 17831.4 16079.9 13864.5
11446.3 8958.2 6484.7 4198.1 2409.1 925.5 0
2606.1 2879.1 3235.1 3564.1 3776.1 3833.1 3724.1 3492.1 3207.1 2955.1
2758.1 2605.1 2502.1 2497.1 2739.1 3357.1 4327.1 5668.1 7331.2 9178.2
11045.3 12821.3 14580.4 16320.4 18302.4 19764.5 19779.5 18485.4 16443.4 13901.3
11261.3 8640.2 5973.1 3796.1 2087.1 777 0
2606.1 2881.1 3225.9 3555.6 3769.6 3832.1 3735.9 3518.3 3247.1 2999.3
2799.9 2644.6 2538.9 2523.6 2741.3 3323.1 4247.9 5498.3 7042.7 8769.7
10490.1 12155.8 13788.8 15338.9 17241.6 18784 18944.7 17831.4 16079.9 13864.5
11446.3 8958.2 6484.7 4198.1 2409.1 925.5 0
2606.1 2876.6 3213.7 3538 3752.5 3822.7 3745.9 3555.5 3312.2 3080.7
2885.3 2728.7 2617 2585 2755.6 3257.7 4088.9 5209.1 6567.4 8074.1
9571.7 11019.7 12434.3 13804.7 15599 17221.2 17429.3 16309.5 14770.3 12883.7
10755.8 8468.4 6227.6 4090.9 2348.2 920.4 0
2606.1 2872.1 3201.6 3520.3 3735.3 3813.3 3755.9 3592.6 3377.3 3162.1
2970.9 2812.9 2695.1 2646.3 2769.9 3192.3 3929.9 4919.9 6092.1 7378.4
8653.4 9883.4 11079.8 12270.5 13956.3 15658.4 15913.9 14787.6 13460.5 11902.8
10065.2 7978.7 5970.3 3983.6 2287.3 915.2 0
2606.1 2863.1 3181.6 3487.6 3696.9 3785.3 3754.9 3633.1 3466.7 3293.6
3130.6 2989.9 2879.5 2819.6 2890.2 3200.1 3792.9 4621.1 5613.3 6688
7763.4 8820.3 9896.6 11075.8 12825.7 14622.6 14597.6 13416.2 12234.2 10943.3
9318.7 7411.2 5541.9 3688.6 2044.9 794 0
2606.1 2854.1 3161.6 3454.9 3658.3 3757.3 3753.9 3673.6 3556.1 3425.1
3290.3 3166.9 3063.9 2992.9 3010.6 3207.9 3655.9 4322.3 5134.6 5997.3
6873.4 7757.2 8713.4 9881 11695.1 13586.8 13281.3 12044.8 11007.8 9983.7
8572.2 6843.7 5113.3 3393.6 1802.5 672.8 0
2606.1 2839 3124.7 3400.6 3594.6 3699.9 3717.7 3673 3603.6 3523.5
3439.7 3364.7 3307.5 3268.5 3297.7 3468.9 3850 4434.1 5184 6007.3
6871.7 7806 8903.3 10261.8 12168.1 13640.2 13077.1 11949.1 10964.9 9953
8458.3 6680.7 4910.7 3167.2 1610 565.4 0
2606.1 2823.9 3087.9 3346.3 3530.9 3642.3 3681.6 3672.3 3651.1 3621.9
3589.1 3562.6 3551.1 3544.1 3584.9 3729.9 4044.1 4545.9 5233.3 6017.3
6870 7854.7 9093.2 10642.8 12641.1 13693.5 12872.8 11853.3 10922.1 9922.2
8344.4 6517.7 4708.1 2940.9 1417.5 458 0
2606.1 2813.2 3050.7 3286 3459.5 3565 3614.9 3627.2 3635.3 3642.5
3654.1 3678.9 3724.3 3781.3 3875.2 4071.5 4415.6 4914.5 5564.5 6339.6
7267.8 8336.4 9569.2 10902.1 12238.4 12593.4 11840.3 10871.3 9853.8 8696.4
7075.8 5333.3 3711.9 2259.7 1056 336.5 0
2606.1 2802.6 3013.6 3225.6 3388.1 3487.6 3548.1 3582.1 3619.6 3663.1
3719.1 3795.1 3897.6 4018.6 4165.6 4413.1 4787.1 5283.1 5895.6 6661.7
7665.7 8818.2 10045.2 11161.3 11835.8 11493.3 10807.8 9889.2 8785.7 7470.7
5807.1 4149.1 2715.6 1578.5 694.5 215 0
2606.1 2781.1 2966.1 3147.2 3289 3378.7 3434.6 3467 3500 3540.9
3599.3 3680.9 3787.2 3909.3 4061 4279.7 4592.7 5002.5 5517.1 6128.9
6862.6 7633.2 8316.4 8800.6 8921.6 8412.1 7691.2 6833.3 5897.1 4882.3
3719 2603 1677 970.6 436.6 143 0
2606.1 2759.6 2918.6 3068.9 3189.9 3269.9 3321.1 3351.9 3380.3 3418.6
3479.6 3566.6 3676.9 3800.1 3956.3 4146.3 4398.3 4721.9 5138.6 5596.1
6059.3 6448.2 6587.7 6440 6007.3 5330.9 4574.6 3777.3 3008.6 2294.1
1630.8 1056.8 638.5 362.8 178.8 71 0
2606.1 2736.7 2871.2 2996.5 3094.2 3161.5 3203.5 3223.6 3239.3 3260.5
3298.9 3358.9 3436.6 3517.7 3610.1 3713.6 3845 4016.9 4243.1 4484.1
4707.7 4852.9 4820.9 4595.7 4176.6 3609.9 3031.7 2465.3 1941 1483.9
1077 729.8 470.2 289.2 154.6 64.1 0
2606.1 2713.9 2823.9 2924.1 2998.6 3053.1 3085.9 3095.3 3098.3 3102.3
3118.1 3151.1 3196.3 3235.3 3263.9 3280.9 3291.6 3311.9 3347.6 3372.1
3356.1 3257.6 3054.1 2751.6 2345.9 1888.8 1488.8 1153.2 873.5 673.8
523.2 402.8 302 215.8 130.5 57.2 0
2606.1 2690.9 2776.2 2853.6 2913 2952.1 2969.6 2960.3 2934.7 2903.3
2872.3 2851.6 2841.9 2829.9 2807.3 2768.6 2715.3 2660.3 2609.2 2567
2521 2443.3 2314.5 2132.9 1897 1614.8 1360.9 1116.9 883.9 705.1
551.6 422.1 310 217.2 129.8 56.5 0
2606.1 2667.9 2728.6 2783.1 2827.3 2851.1 2853.3 2825.3 2771.1 2704.3
2626.6 2552.1 2487.3 2424.3 2350.9 2256.3 2139.1 2008.8 1870.8 1761.8
1685.8 1629 1574.8 1514 1448.2 1340.8 1233 1080.5 894.2 736.5
580 441.5 318 218.8 129 55.8 0
2606.1 2645.9 2684.1 2721 2753.9 2768 2757.1 2709.6 2627.7 2531.6
2424.3 2326.2 2244.2 2173.5 2104 2022.1 1924.5 1816.8 1702.4 1611.9
1551.8 1512.2 1483.5 1449.5 1397.5 1307.1 1217.1 1089.4 935.4 794.9
645.4 505 371.8 258.4 158 67.6 0
2606.1 2623.9 2639.6 2658.9 2680.3 2684.9 2660.9 2593.9 2484.3 2358.9
2222.1 2100.3 2001 1922.5 1857 1788 1710 1624.8 1534 1462
1417.8 1395.5 1392.2 1385 1346.8 1273.5 1201.2 1098.2 976.5 853.2
710.8 568.5 425.5 298 187 79.5 0
2606.1 2602.6 2597.6 2601.6 2609.6 2610.6 2578.6 2497.1 2371.6 2230.6
2090.6 1980.5 1900.5 1841.5 1789.5 1729 1656.5 1575.5 1484 1397.5
1333 1298 1301.5 1305 1294 1267 1202 1096 976.5 863
756 643 514.5 374 243.5 103 0
2606.1 2578.9 2556.1 2547.9 2551.9 2556.9 2535.6 2470.6 2364.6 2244.3
2127.6 2025.5 1935.8 1857.2 1783 1705.2 1620 1529.5 1439.5 1359.2
1288.5 1235.8 1207.8 1191 1175.2 1156.8 1118 1048.8 961 863.2
752.2 641 514.2 378.2 249 110 0
2606.1 2559.7 2519.9 2499.7 2501.1 2515.3 2515.7 2477.9 2398.6 2294.6
2185.6 2081.6 1980.2 1883.5 1790.2 1697.2 1601.9 1505.5 1416.1 1339.6
1271.1 1218.6 1180.6 1151.4 1123.9 1092.6 1049.8 992 920.6 835.5
730.9 623.9 499.9 371.2 241.5 107 0
2606.1 2540.6 2483.6 2451.6 2450.3 2473.9 2495.9 2485.1 2432.6 2344.9
2243.6 2137.6 2024.8 1909.8 1797.5 1689.2 1583.8 1481.5 1392.8 1320
1253.8 1201.5 1153.5 1111.8 1072.5 1028.5 981.5 935.2 880.2 807.8
709.5 606.8 485.5 364.2 234 104 0
2606.1 2523.3 2453.2 2411.6 2410.3 2447.3 2499.5 2528.7 2508.3 2431.3
2321.3 2201.5 2077.9 1952.1 1829.8 1712.4 1600.5 1495.1 1404.2 1330.8
1270.6 1226.8 1189.4 1150.4 1106.4 1050 989.8 932.6 871.2 794.6
696.9 594 474.8 356.6 225.5 102.4 0
2606.1 2506.1 2422.9 2371.6 2370.3 2420.9 2503.1 2572.3 2584.1 2517.9
2399.1 2265.3 2130.9 1994.5 1862 1735.5 1617.2 1508.8 1415.8 1341.5
1287.5 1252 1225.2 1189 1140.2 1071.5 998 930 862.2 781.5
684.2 581.2 464 349 217 100.8 0
2606.1 2491 2396.1 2337.9 2334 2392.3 2495.7 2595.5 2632.6 2581
2461.2 2315.1 2172.2 2034.1 1901.2 1774.6 1655 1544.6 1449.8 1374.8
1318.9 1280.8 1256.2 1225.4 1182 1120.2 1050.2 978.2 904.6 814.9
709 601.4 480.8 347.6 209.8 100.5 0
2606.1 2475.9 2369.3 2304.1 2297.6 2363.9 2488.3 2618.6 2681.1 2644.1
2523.3 2364.9 2213.6 2073.9 1940.5 1813.8 1692.8 1580.5 1483.8 1408
1350.2 1309.5 1287.2 1261.8 1223.8 1169 1102.5 1026.5 947 848.2
733.8 621.5 497.5 346.2 202.5 100.2 0
2606.1 2460.7 2345 2274.3 2264.1 2329.2 2458.2 2594.3 2669.9 2650.9
2546.5 2390.7 2234.6 2097.2 1968.5 1848.4 1732.6 1623.5 1528.4 1452
1389.6 1346.2 1319.4 1293.6 1256.1 1203.5 1135.5 1057.8 974 872.6
755.9 640.5 513.5 340.6 187 88.4 0
2606.1 2445.6 2320.6 2244.6 2230.6 2294.6 2428.1 2570.1 2658.6 2657.6
2569.6 2416.6 2255.6 2120.6 1996.5 1883 1772.5 1666.5 1573 1496
1429 1383 1351.5 1325.5 1288.5 1238 1168.5 1089 1001 897
778 659.5 529.5 335 171.5 76.5 0
2606.1 2433.9 2301.9 2222.3 2204 2260.6 2379.7 2506 2585.3 2587.6
2512.2 2375.7 2224.5 2092 1976.1 1873.6 1774.8 1678 1589.5 1515
1453.4 1411.9 1382.1 1356.4 1319.5 1266.4 1193.5 1110.6 1020.5 916.1
795.4 677.8 543.4 364.6 199.2 88.1 0
2606.1 2422.1 2283.1 2200.1 2177.3 2226.6 2331.3 2441.9 2512.1 2517.6
2454.9 2334.9 2193.3 2063.3 1955.8 1864.2 1777 1689.5 1606 1534
1477.8 1440.8 1412.8 1387.2 1350.5 1294.8 1218.5 1132.2 1040 935.2
812.8 696 557.2 394.2 227 99.8 0
2606.1 2412.6 2270 2184.5 2159.9 2204.1 2297.1 2391.5 2450.3 2454
2398.3 2291 2161.9 2038.1 1932.6 1842.9 1758.9 1674.2 1592.2 1524.4
1477.2 1446 1420 1394.5 1358.5 1302.5 1226.4 1139.9 1047.4 944
822 704.6 568.6 413.6 251 109.5 0
2606.1 2403.1 2256.9 2168.9 2142.3 2181.6 2262.9 2341.1 2388.6 2390.3
2341.9 2247.1 2130.3 2013 1909.5 1821.5 1740.8 1659 1578.5 1514.8
1476.8 1451.2 1427.2 1401.8 1366.5 1310.2 1234.2 1147.5 1054.8 952.8
831.2 713.2 580 433 275 119.2 0
2606.1 2395.7 2247.6 2158.2 2132.2 2170.3 2247.2 2317.9 2358.9 2359
2314.7 2228.9 2121 2006.9 1900.2 1804.6 1716.2 1628.5 1543.6 1483.8
1452 1431 1409.6 1384 1349.1 1294.5 1219.1 1133.6 1043.5 943.4
826.6 706.8 577.2 431.8 273 116.8 0
2606.1 2388.3 2238.3 2147.6 2122.1 2159.1 2231.6 2294.6 2329.1 2327.6
2287.6 2210.6 2111.6 2000.8 1891 1787.8 1691.8 1598 1508.8 1452.8
1427.2 1410.8 1392 1366.2 1331.8 1278.8 1204 1119.8 1032.2 934
822 700.2 574.5 430.5 271 114.2 0
2606.1 2381.5 2231.2 2141.2 2116.7 2154.5 2225.6 2287 2319.6 2317.1
2277.7 2206.1 2111.6 2001.6 1889 1778.9 1675.2 1573.9 1480.5 1426.6
1403 1389.1 1373 1347.4 1312.4 1258.4 1184.2 1101.4 1014.6 917.2
807.9 686 555.4 414.4 258.4 107.8 0
2606.1 2374.6 2224.1 2134.9 2111.3 2149.9 2219.6 2279.3 2310.1 2306.6
2267.9 2201.6 2111.6 2002.5 1887 1770 1658.8 1549.8 1452.2 1400.5
1378.8 1367.5 1354 1328.5 1293 1238 1164.5 1083 997 900.5
793.8 671.8 536.2 398.2 245.8 101.2 0
2606.1 2366.1 2217.1 2130.1 2109.1 2149.1 2219.1 2278.1 2307.1 2302.1
2262.1 2200.1 2113.1 2004 1886 1765 1649 1534 1434 1383
1362 1352 1340 1314 1278 1220 1149 1069 981 885
779 660 514 384 233 95 0
2606.1 2374.6 2224.1 2134.9 2111.3 2149.9 2219.6 2279.3 2310.1 2306.6
2267.9 2201.6 2111.6 2002.5 1887 1770 1658.8 1549.8 1452.2 1400.5
1378.8 1367.5 1354 1328.5 1293 1238 1164.5 1083 997 900.5
793.8 671.8 536.2 398.2 245.8 101.2 0
2606.1 2381.5 2231.2 2141.2 2116.7 2154.5 2225.6 2287 2319.6 2317.1
2277.7 2206.1 2111.6 2001.6 1889 1778.9 1675.2 1573.9 1480.5 1426.6
1403 1389.1 1373 1347.4 1312.4 1258.4 1184.2 1101.4 1014.6 917.2
807.9 686 555.4 414.4 258.4 107.8 0
2606.1 2388.3 2238.3 2147.6 2122.1 2159.1 2231.6 2294.6 2329.1 2327.6
2287.6 2210.6 2111.6 2000.8 1891 1787.8 1691.8 1598 1508.8 1452.8
1427.2 1410.8 1392 1366.2 1331.8 1278.8 1204 1119.8 1032.2 934
822 700.2 574.5 430.5 271 114.2 0
2606.1 2395.7 2247.6 2158.2 2132.2 2170.3 2247.2 2317.9 2358.9 2359
2314.7 2228.9 2121 2006.9 1900.2 1804.6 1716.2 1628.5 1543.6 1483.8
1452 1431 1409.6 1384 1349.1 1294.5 1219.1 1133.6 1043.5 943.4
826.6 706.8 577.2 431.8 273 116.8 0
2606.1 2403.1 2256.9 2168.9 2142.3 2181.6 2262.9 2341.1 2388.6 2390.3
2341.9 2247.1 2130.3 2013 1909.5 1821.5 1740.8 1659 1578.5 1514.8
1476.8 1451.2 1427.2 1401.8 1366.5 1310.2 1234.2 1147.5 1054.8 952.8
831.2 713.2 580 433 275 119.2 0
2606.1 2412.6 2270 2184.5 2159.9 2204.1 2297.1 2391.5 2450.3 2454
2398.3 2291 2161.9 2038.1 1932.6 1842.9 1758.9 1674.2 1592.2 1524.4
1477.2 1446 1420 1394.5 1358.5 1302.5 1226.4 1139.9 1047.4 944
822 704.6 568.6 413.6 251 109.5 0
2606.1 2422.1 2283.1 2200.1 2177.3 2226.6 2331.3 2441.9 2512.1 2517.6
2454.9 2334.9 2193.3 2063.3 1955.8 1864.2 1777 1689.5 1606 1534
1477.8 1440.8 1412.8 1387.2 1350.5 1294.8 1218.5 1132.2 1040 935.2
812.8 696 557.2 394.2 227 99.8 0
2606.1 2433.9 2301.9 2222.3 2204 2260.6 2379.7 2506 2585.3 2587.6
2512.2 2375.7 2224.5 2092 1976.1 1873.6 1774.8 1678 1589.5 1515
1453.4 1411.9 1382.1 1356.4 1319.5 1266.4 1193.5 1110.6 1020.5 916.1
795.4 677.8 543.4 364.6 199.2 88.1 0
2606.1 2445.6 2320.6 2244.6 2230.6 2294.6 2428.1 2570.1 2658.6 2657.6
2569.6 2416.6 2255.6 2120.6 1996.5 1883 1772.5 1666.5 1573 1496
1429 1383 1351.5 1325.5 1288.5 1238 1168.5 1089 1001 897
778 659.5 529.5 335 171.5 76.5 0
2606.1 2460.7 2345 2274.3 2264.1 2329.2 2458.2 2594.3 2669.9 2650.9
2546.5 2390.7 2234.6 2097.2 1968.5 1848.4 1732.6 1623.5 1528.4 1452
1389.6 1346.2 1319.4 1293.6 1256.1 1203.5 1135.5 1057.8 974 872.6
755.9 640.5 513.5 340.6 187 88.4 0
2606.1 2475.9 2369.3 2304.1 2297.6 2363.9 2488.3 2618.6 2681.1 2644.1
2523.3 2364.9 2213.6 2073.9 1940.5 1813.8 1692.8 1580.5 1483.8 1408
1350.2 1309.5 1287.2 1261.8 1223.8 1169 1102.5 1026.5 947 848.2
733.8 621.5 497.5 346.2 202.5 100.2 0
2606.1 2491 2396.1 2337.9 2334 2392.3 2495.7 2595.5 2632.6 2581
2461.2 2315.1 2172.2 2034.1 1901.2 1774.6 1655 1544.6 1449.8 1374.8
1318.9 1280.8 1256.2 1225.4 1182 1120.2 1050.2 978.2 904.6 814.9
709 601.4 480.8 347.6 209.8 100.5 0
2606.1 2506.1 2422.9 2371.6 2370.3 2420.9 2503.1 2572.3 2584.1 2517.9
2399.1 2265.3 2130.9 1994.5 1862 1735.5 1617.2 1508.8 1415.8 1341.5
1287.5 1252 1225.2 1189 1140.2 1071.5 998 930 862.2 781.5
684.2 581.2 464 349 217 100.8 0
2606.1 2523.3 2453.2 2411.6 2410.3 2447.3 2499.5 2528.7 2508.3 2431.3
2321.3 2201.5 2077.9 1952.1 1829.8 1712.4 1600.5 1495.1 1404.2 1330.8
1270.6 1226.8 1189.4 1150.4 1106.4 1050 989.8 932.6 871.2 794.6
696.9 594 474.8 356.6 225.5 102.4 0
2606.1 2540.6 2483.6 2451.6 2450.3 2473.9 2495.9 2485.1 2432.6 2344.9
2243.6 2137.6 2024.8 1909.8 1797.5 1689.2 1583.8 1481.5 1392.8 1320
1253.8 1201.5 1153.5 1111.8 1072.5 1028.5 981.5 935.2 880.2 807.8
709.5 606.8 485.5 364.2 234 104 0
2606.1 2559.7 2519.9 2499.7 2501.1 2515.3 2515.7 2477.9 2398.6 2294.6
2185.6 2081.6 1980.2 1883.5 1790.2 1697.2 1601.9 1505.5 1416.1 1339.6
1271.1 1218.6 1180.6 1151.4 1123.9 1092.6 1049.8 992 920.6 835.5
730.9 623.9 499.9 371.2 241.5 107 0
2606.1 2578.9 2556.1 2547.9 2551.9 2556.9 2535.6 2470.6 2364.6 2244.3
2127.6 2025.5 1935.8 1857.2 1783 1705.2 1620 1529.5 1439.5 1359.2
1288.5 1235.8 1207.8 1191 1175.2 1156.8 1118 1048.8 961 863.2
752.2 641 514.2 378.2 249 110 0
2606.1 2602.6 2597.6 2601.6 2609.6 2610.6 2578.6 2497.1 2371.6 2230.6
2090.6 1980.5 1900.5 1841.5 1789.5 1729 1656.5 1575.5 1484 1397.5
1333 1298 1301.5 1305 1294 1267 1202 1096 976.5 863
756 643 514.5 374 243.5 103 0
2606.1 2623.9 2639.6 2658.9 2680.3 2684.9 2660.9 2593.9 2484.3 2358.9
2222.1 2100.3 2001 1922.5 1857 1788 1710 1624.8 1534 1462
1417.8 1395.5 1392.2 1385 1346.8 1273.5 1201.2 1098.2 976.5 853.2
710.8 568.5 425.5 298 187 79.5 0
2606.1 2645.9 2684.1 2721 2753.9 2768 2757.1 2709.6 2627.7 2531.6
2424.3 2326.2 2244.2 2173.5 2104 2022.1 1924.5 1816.8 1702.4 1611.9
1551.8 1512.2 1483.5 1449.5 1397.5 1307.1 1217.1 1089.4 935.4 794.9
645.4 505 371.8 258.4 158 67.6 0
2606.1 2667.9 2728.6 2783.1 2827.3 2851.1 2853.3 2825.3 2771.1 2704.3
2626.6 2552.1 2487.3 2424.3 2350.9 2256.3 2139.1 2008.8 1870.8 1761.8
1685.8 1629 1574.8 1514 1448.2 1340.8 1233 1080.5 894.2 736.5
580 441.5 318 218.8 129 55.8 0
2606.1 2690.9 2776.2 2853.6 2913 2952.1 2969.6 2960.3 2934.7 2903.3
2872.3 2851.6 2841.9 2829.9 2807.3 2768.6 2715.3 2660.3 2609.2 2567
2521 2443.3 2314.5 2132.9 1897 1614.8 1360.9 1116.9 883.9 705.1
551.6 422.1 310 217.2 129.8 56.5 0
2606.1 2713.9 2823.9 2924.1 2998.6 3053.1 3085.9 3095.3 3098.3 3102.3
3118.1 3151.1 3196.3 3235.3 3263.9 3280.9 3291.6 3311.9 3347.6 3372.1
3356.1 3257.6 3054.1 2751.6 2345.9 1888.8 1488.8 1153.2 873.5 673.8
523.2 402.8 302 215.8 130.5 57.2 0
2606.1 2736.7 2871.2 2996.5 3094.2 3161.5 3203.5 3223.6 3239.3 3260.5
3298.9 3358.9 3436.6 3517.7 3610.1 3713.6 3845 4016.9 4243.1 4484.1
4707.7 4852.9 4820.9 4595.7 4176.6 3609.9 3031.7 2465.3 1941 1483.9
1077 729.8 470.2 289.2 154.6 64.1 0
2606.1 2759.6 2918.6 3068.9 3189.9 3269.9 3321.1 3351.9 3380.3 3418.6
3479.6 3566.6 3676.9 3800.1 3956.3 4146.3 4398.3 4721.9 5138.6 5596.1
6059.3 6448.2 6587.7 6440 6007.3 5330.9 4574.6 3777.3 3008.6 2294.1
1630.8 1056.8 638.5 362.8 178.8 71 0
2606.1 2781.1 2966.1 3147.2 3289 3378.7 3434.6 3467 3500 3540.9
3599.3 3680.9 3787.2 3909.3 4061 4279.7 4592.7 5002.5 5517.1 6128.9
6862.6 7633.2 8316.4 8800.6 8921.6 8412.1 7691.2 6833.3 5897.1 4882.3
3719 2603 1677 970.6 436.6 143 0
2606.1 2802.6 3013.6 3225.6 3388.1 3487.6 3548.1 3582.1 3619.6 3663.1
3719.1 3795.1 3897.6 4018.6 4165.6 4413.1 4787.1 5283.1 5895.6 6661.7
7665.7 8818.2 10045.2 11161.3 11835.8 11493.3 10807.8 9889.2 8785.7 7470.7
5807.1 4149.1 2715.6 1578.5 694.5 215 0
